In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity TNC Male Right Angle to Reverse Polarity TNC Female Cable Using LMR-195 Coax

Product ID: PE3C2823

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195

Description

Click on the below images to access KitBOM product pages:


PE4678LMR-195PE4686

Reverse Polarity TNC Male Right Angle to Reverse P

PE3C2823 is a reverse polarity TNC male right angle to reverse polarity TNC female cable using coax. This Pasternack reverse polarity TNC male right angle to reverse polarity TNC female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2. TNC right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity male TNC right angle to reverse polarity female TNC cable assembly uses a cable type that is . Pasternack PE3C2823 TNC reverse polarity male right angle to TNC reverse polarity female cable assembly is constructed with coax.