Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male Right Angle to TNC Female Cable 36 Inch Length Using LMR-195 Coax with HeatShrink, LF Solder

Product ID: PE3W06109LF/HS-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$98.99
25-49$94.04
50-99$89.09
100-249$85.13
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,469
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm
Length36 inches

Description

TNC Male Right Angle to TNC Female Cable 36 Inch Length Using LMR-195 Coax with HeatShrink, LF Solder

The PE3W06109LF/HS-36 is a TNC cable assembly designed for LMR-195 coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where compact TNC interconnects and flexible routing are needed between cable runs and equipment ports. Brass connector bodies with nickel plating and PTFE dielectrics support reliable electrical performance, while LMR-195 flexible coax helps manage routing in dense assemblies.

Pasternack RF coax cable assembly is built with right angle TNC cable connection on one end and TNC cable connection on the other. Our right angle TNC to TNC cable assemblies have a male gender on end 1 and female on end 2. This TNC to TNC cable is a male to female coax assembly, PE3W06109LF/HS-36, can also be known as a right angle TNC plug to TNC jack cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC jack cable assembly PE3W06109LF/HS-36 is built with LMR-195 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with right angle TNC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency TNC right angle male to TNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W06109LF/HS-36 can also be used in the other direction and will be TNC female to right angle TNC male cable assembly if the opposite connectivity is required.

TNC right angle plug to TNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male right angle to TNC female cable 36 inch length using LMR-195 coax with heatshrink, LF solder.

Frequently Asked Questions

What is the PE3W06109LF/HS-36 TNC cable assembly used for?

The PE3W06109LF/HS-36 is a TNC male to TNC female cable assembly used to connect 50 Ohm RF equipment and cable runs. It uses LMR-195 flexible coax, supports DC to 3 GHz operation, and includes brass TNC connectors with PTFE dielectric. Engineers use it in bench setups, communications hardware, and electronic system integration where TNC interfaces are already specified. Its flexible cable construction helps routing in tighter spaces while keeping a consistent 50 Ohm interconnect through the assembly.

When would I choose a TNC male to TNC female cable assembly?

A TNC male to TNC female cable assembly like PE3W06109LF/HS-36 is used when one side must mate with a female TNC port. This assembly combines 50 Ohm impedance, DC to 3 GHz coverage, and LMR-195 coax for flexible RF cable routing. It fits applications where engineers need to extend, connect, or reposition TNC-based equipment without changing connector series. This is common in test stations, communications equipment, and integrated electronic systems that already rely on TNC interfaces.

Is PE3W06109LF/HS-36 suitable for flexible routing in equipment racks or benches?

Yes, PE3W06109LF/HS-36 is suited for flexible routing because it is built with LMR-195 flexible coax for cable management. The assembly supports DC to 3 GHz operation, 50 Ohm impedance, and uses TNC connectors that are common in RF equipment. Engineers often choose it for benches, racks, and compact enclosures where cable movement and manageable bend routing matter. Its construction helps connect instruments, modules, and subsystems without requiring a rigid or semi-rigid cable approach.

What construction details make PE3W06109LF/HS-36 appropriate for RF interconnects?

The PE3W06109LF/HS-36 is built as a 50 Ohm RF cable assembly using LMR-195 coax and TNC interface connectors. It uses brass connector bodies with nickel plating, brass contacts with gold plating, and PTFE dielectric materials. These materials support dependable connectivity in RF system integration, test assemblies, and communications hardware using TNC ports. The combination of flexible coax and standard TNC connections makes it practical for installed equipment links and recurring bench use.