Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity TNC Male to Reverse Polarity TNC Female Bulkhead Cable Using LMR-195-FR Coax with HeatShrink, LF Solder

Product ID: PE3W01939LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-FR
RF Cable TypeLMR-195-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4664LMR-195-FRPE4696KitBOM Datasheet

Reverse Polarity TNC Male to Reverse Polarity TNC Female Bulkhead Cable Using LMR-195-FR Coax with HeatShrink, LF Solder

PE3W01939LF/HS is a reverse polarity TNC male to reverse polarity TNC female bulkhead cable using LMR-195-FR coax. This Pasternack reverse polarity TNC male to reverse polarity TNC female bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our reverse polarity male TNC to reverse polarity female TNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01939LF/HS TNC reverse polarity male to TNC reverse polarity female bulkhead cable assembly is constructed with LMR-195-FR coax.

* LMR™ is a trademark of Times Microwave Systems.