Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to TNC Female Cable Using LMR-240-DB Coax

Product ID: PE3C2880

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberLMR-240-DB

Description

TNC Male to TNC Female Cable Using LMR-240-DB Coax

PE3C2880 is a to cable using coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a cable type that is . Pasternack PE3C2880 to cable assembly is constructed with coax.