75 Ohm TNC Male Right Angle to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG179 Coax
Product ID:
PE3W04896
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | TNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44172.jpg) | ![](/images/product/medium/RG179B-U.jpg) | ![](/images/product/medium/PE44176.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44172 | RG179B/U | PE44176 | KitBOM Datasheet |
---|
75 Ohm TNC Male Right Angle to 75 Ohm TNC Female Bulkhead Cable Using 75 Ohm RG179 Coax
PE3W04896 is a TNC male right angle to TNC female bulkhead cable using RG179 coax. This Pasternack TNC male right angle to TNC female bulkhead cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm TNC for connector 2. TNC right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male TNC right angle to female TNC bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04896 TNC male right angle to TNC female bulkhead cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.