Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MIL-DTL-17 TNC Male to TNC Male Cable 100 cm Length Using M17/183-00001 Coax

Product ID: PE3M0124-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$387.99
25-49$368.59
50-99$349.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberM17/28-RG058-0XDS2
RF Cable TypeM17/28-RG058
RF Cable Impedance50 Ohm
Length39.3701 inches

Description

MIL-DTL-17 TNC Male to TNC Male Cable 100 cm Length Using M17/28-RG58 Coax

Radio frequency assembly MIL-DTL-17 TNC male to TNC male cable 100 cm length using M17/28-RG58 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack MIL-DTL-17 (also referenced as MIL-C-17) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MIL-DTL-17 TNC male to TNC male cable 100 cm length using M17/28-RG58 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom M39012/26-0010 TNC to M39012/26-0010 TNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with M39012/26-0010 TNC cable connection on one end and M39012/26-0010 TNC cable connection on the other. Our M39012/26-0010 TNC to M39012/26-0010 TNC cable assemblies have a male gender on end 1 and male on end 2. This M39012/26-0010 TNC to M39012/26-0010 TNC cable is a male to male coax assembly, PE3M0124-100CM, can also be known as a MIL-DTL-17/MIL-C-17 M39012/26-0010 TNC plug to M39012/26-0010 TNC plug cable assembly and will be shipped same-day as it is purchased.

M39012/26-0010 TNC plug to M39012/26-0010 TNC plug cable assembly PE3M0124-100CM is built with M17/28-RG058 which is a flexible coax type. The Pasternack flexible M39012/26-0010 TNC cable assembly is manufactured with M39012/26-0010 TNC to M39012/26-0010 TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this MIL-C-17 1 GHz maximum frequency M39012/26-0010 TNC male to M39012/26-0010 TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

M39012/26-0010 TNC plug to M39012/26-0010 TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality M39012/26-0010 TNC to M39012/26-0010 TNC cable assembly for quick shipment worldwide. Variations of M39012/26-0010 TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MIL-DTL-17 TNC male to TNC male cable 100 cm length using M17/28-RG58 coax.