Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 36 Inch Length Using PE-047SR Coax, RoHS

Product ID: PE34273LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$169.99
25-49$161.49
50-99$152.99
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm
Length36 inches

Description

TNC Male to TNC Male Cable 36 Inch Length Using PE-047SR Coax, RoHS

The PE34273LF-36 is a TNC male to TNC male semi-rigid cable assembly designed for PE-047SR coax, offering 50 Ohm impedance and DC to 11 GHz operation. It connects in-series TNC interfaces in RF and electronic system integration where stable semi-rigid routing supports repeatable interconnect performance. Brass connector bodies with gold-plated contacts and PTFE/Teflon dielectrics support 50 Ohm transmission across the full rated frequency range.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE34273LF-36, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE34273LF-36 is built with PE-047SR which is a semi-rigid coax type. The Pasternack semi-rigid TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 11 GHz maximum frequency TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 36 inch length using PE-047SR coax, RoHS.

Frequently Asked Questions

What is the PE34273LF-36 RF cable assembly used for?

The PE34273LF-36 is a TNC male to TNC male semi-rigid cable assembly used to connect in-series 50 Ohm RF interfaces. It uses PE-047SR coax and supports DC to 11 GHz operation with straight TNC connectors on both ends. Engineers use this cable in laboratory setups, prototypes, and electronic subsystems that require stable RF interconnect routing. Its semi-rigid construction helps maintain cable shape inside assemblies where repeatable placement and organized signal paths are important.

When would I choose a semi-rigid TNC cable instead of a flexible cable?

A semi-rigid TNC cable like PE34273LF-36 is chosen when the cable must hold a formed path inside a controlled RF assembly. This assembly uses PE-047SR coax, straight TNC male connectors, and 50 Ohm impedance for broadband operation to 11 GHz. Engineers often select it for fixture wiring, internal rack connections, or prototype builds with fixed cable routing. That formable structure can simplify layout planning when repeated movement is not required after installation.

Is the PE34273LF-36 compatible with standard TNC interfaces?

The PE34273LF-36 is built with standard polarity TNC male connectors on both ends for use with compatible TNC female interfaces. It is an in-series 50 Ohm assembly with straight connector angles, standard connection methods, and solder/solder attachment construction. This makes it suitable for many common RF and electronics installations that already use standard TNC port layouts. Buyers should still confirm mating interface type, polarity, and mechanical fit within their equipment before final selection.

What applications require a TNC male-to-male cable assembly like PE34273LF-36?

The PE34273LF-36 supports applications that need a direct TNC male-to-male connection between 50 Ohm RF components or subsystems. Its DC to 11 GHz range and PE-047SR semi-rigid coax suit broadband bench interconnects and fixed internal cable runs. Engineers use assemblies like this during prototype validation, system integration, and test setup configuration where routing stability matters. It is especially useful when two standard TNC female ports must be linked without adapters or separate connectorized cable builds.