Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 24 Inch Length Using PE-B100 Coax

Product ID: PE38830-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$81.49
25-49$77.42
50-99$73.34
100-249$70.08
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B100
RF Cable TypePE-B100
RF Cable Impedance50 Ohm
Length24 inches

Description

TNC Male to TNC Male Cable 24 Inch Length Using PE-B100 Coax

The PE38830-24 is a TNC male to TNC male cable assembly designed for PE-B100 coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where a straight in-series cable links TNC interfaces between equipment and cable runs. Brass connector bodies with nickel plating and gold-plated brass contacts pair with Teflon dielectrics, while maximum VSWR is 1.4:1.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE38830-24, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE38830-24 is built with PE-B100 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 24 inch length using PE-B100 coax.

Frequently Asked Questions

What is the PE38830-24 RF cable assembly?

The PE38830-24 is a TNC male to TNC male RF cable assembly built with PE-B100 flexible coax for in-series connections. It provides 50 Ohm impedance, straight TNC connectors on both ends, and DC to 4 GHz operating frequency coverage. Engineers use this cable to link instruments, modules, and subsystems that require matching TNC interfaces in RF signal paths. Its brass connectors, Teflon dielectrics, and 1.4:1 maximum VSWR support dependable integration in laboratory and electronic system environments.

When would I use a TNC male to TNC male cable like PE38830-24?

The PE38830-24 is used when two TNC female interfaces must be connected with a 50 Ohm flexible RF cable assembly. It combines straight male connectors, PE-B100 coax, and DC to 4 GHz performance for general RF and electronics integration. Typical use cases include bench interconnects, communications equipment hookups, and subsystem cabling where TNC ports are already specified. This configuration helps avoid extra adapter stacks and keeps the signal path simple for installation, troubleshooting, and replacement work.

Is PE38830-24 suitable for general RF test and electronics integration?

Yes, the PE38830-24 is suitable for general RF test setups and electronics integration that operate within its DC to 4 GHz range. It uses 50 Ohm PE-B100 coax and straight TNC male connectors, which match many common instrument and subsystem interfaces. Engineers can use it on bench equipment, prototype assemblies, and installed systems that need flexible routing between TNC connection points. The 1.4:1 maximum VSWR specification also supports controlled RF performance in everyday interconnect applications.

What makes PE38830-24 a practical choice for TNC interconnect applications?

The PE38830-24 is a practical TNC interconnect because it combines a standard male-to-male format with flexible PE-B100 coax. It includes brass connector bodies, nickel body plating, gold-plated brass contacts, and Teflon dielectrics for reliable mechanical and electrical construction. These attributes make it useful for repeated equipment connections, prototype work, and electronic system integration across DC to 4 GHz. Engineers often choose this style when they need a straightforward 50 Ohm cable assembly that fits established TNC interface requirements.