Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Reverse Polarity TNC Male Cable 60 Inch Length Using PE-C195 Coax

Product ID: PE37137-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$53.19
25-49$50.53
50-99$47.87
100-249$45.74
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length60 inches

Description

TNC Male to Reverse Polarity TNC Male Cable 60 Inch Length Using PE-C195 Coax

The PE37137-60 is a TNC male to reverse polarity TNC male cable designed for PE-C195 coax, offering 50 Ohm impedance. It connects standard TNC interfaces to reverse polarity TNC ports in RF and electronic system integration environments. Brass connector bodies with gold-plated contacts and Teflon dielectric support reliable signal transfer in a flexible low loss cable design.

Pasternack RF coax low loss cable assembly is built with TNC cable connection on one end and reverse polarity TNC cable connection on the other. Our low loss TNC to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to reverse polarity TNC cable is a male to male coax assembly, PE37137-60, can also be known as a low loss TNC plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to reverse polarity TNC plug cable assembly PE37137-60 is built with PE-C195 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this TNC male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE37137-60 can also be used in the other direction and will be reverse polarity TNC male to TNC male cable assembly if the opposite connectivity is required.

Low loss TNC plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to reverse polarity TNC male cable 60 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE37137-60 RF cable assembly used for?

The PE37137-60 is a TNC male to reverse polarity TNC male cable assembly used to connect unlike TNC interface polarities. It uses PE-C195 flexible coax, supports 50 Ohm impedance, and has straight connectors with brass bodies and gold-plated contacts. Engineers use this cable in RF and electronic system integration when one device has a standard TNC interface and another uses reverse polarity TNC. This configuration helps complete signal paths without changing installed hardware or redesigning the interconnect layout.

When would I use a TNC male to reverse polarity TNC male cable?

You would use the PE37137-60 when a system must link a standard TNC port to a reverse polarity TNC port. The assembly combines straight TNC male connectors, 50 Ohm impedance, and PE-C195 low loss flexible coax for practical equipment interconnect routing. This is common in lab setups, electronics integration, and installed RF assemblies that mix standard and reverse polarity connector interfaces. Using the correct polarity transition cable helps avoid adapter stacking and keeps the interconnect path simpler within the system.

Is the PE37137-60 compatible with standard 50 Ohm RF systems?

The PE37137-60 is intended for standard 50 Ohm RF systems that require a TNC polarity transition within the cable assembly. Both connector interfaces are specified at 50 Ohm, and the PE-C195 coax is also listed as a 50 Ohm cable type. That makes it suitable for many RF and electronics integration tasks where impedance matching across interconnected components matters. Engineers should still confirm connector polarity at each port, because reverse polarity compatibility depends on the mating interface, not only the connector series.

What construction details make the PE37137-60 suitable for integration work?

The PE37137-60 is built as a flexible low loss cable assembly for installations that need reliable routing between TNC interface types. It uses brass connector bodies, brass contacts with gold plating, Teflon dielectric, and a PE jacket over PE-C195 coax. These materials support repeated handling and routine interconnect use in system builds, prototypes, and electronic equipment integration environments. Straight connector angles on both ends also simplify cable orientation where direct in-line connections are preferred over angled transitions.