Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 60 Inch Length Using PE-C240 Coax

Product ID: PE35997-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$30.19
25-49$28.68
50-99$27.17
100-249$25.96
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm
Length60 inches

Description

TNC Male to TNC Male Cable 60 Inch Length Using PE-C240 Coax

The PE35997-60 is a TNC male to TNC male cable assembly designed for PE-C240 coax, offering 50 Ohm impedance and straight in-series connections. It links RF assemblies, bench setups, and electronic systems that need matching TNC interfaces with a flexible low loss cable design. Brass connector bodies and gold-plated brass contacts support reliable mating, while Delrin dielectrics and a PE jacket complete the assembly.

Pasternack RF coax low loss cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our low loss TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE35997-60, can also be known as a low loss TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE35997-60 is built with PE-C240 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 60 inch length using PE-C240 coax.

Frequently Asked Questions

What is the PE35997-60 TNC cable assembly used for?

The PE35997-60 is a TNC male to TNC male cable assembly used to connect equipment with matching female TNC interfaces. It uses PE-C240 coax, supports 50 Ohm impedance, and has straight in-series connectors on both ends. Engineers use it in RF benches, prototype systems, and electronics assemblies where flexible low loss cable routing is needed. Its configuration helps create a direct interconnect between devices without changing connector series, polarity, or impedance across the signal path.

When would I use a TNC male to TNC male cable?

A TNC male to TNC male cable is used when two devices have female TNC ports that must be linked directly. The PE35997-60 provides straight connectors on both ends, 50 Ohm impedance, and PE-C240 flexible coax for that role. This is common in RF system integration, bench instrumentation, and development platforms that already standardize on TNC interfaces. It is useful when you need a same-series cable assembly instead of an adapter chain that can add connection points and routing complexity.

Is the PE35997-60 compatible with standard TNC interfaces?

The PE35997-60 is built with standard polarity TNC male connectors, so it is intended for standard female TNC interfaces. It uses standard connection methods, straight connector bodies, and 50 Ohm TNC terminations on both cable ends. That makes it suitable for many RF and electronics platforms that use standard TNC ports for signal connections. Buyers should still verify the mating interface, cable length requirement, and mechanical fit within their assembly before final selection.

Why choose a low loss flexible PE-C240 coax cable assembly?

A low loss flexible PE-C240 coax cable assembly is selected when routing flexibility and controlled RF performance are both important. The PE35997-60 combines that cable type with 50 Ohm TNC male connectors, brass bodies, gold-plated brass contacts, and Delrin dielectrics. This construction supports integration work where assemblies must fit around equipment while maintaining the intended connector interface on each end. It is a practical option for benches, prototypes, and installed systems that need a flexible TNC interconnect using PE-C240 coax.