Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 6 Inch Length Using PE-SR402AL Coax

Product ID: PE34279LF-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$107.99
25-49$102.59
50-99$97.19
100-249$92.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm
Length6 inches

Description

TNC Male to TNC Male Cable 6 Inch Length Using PE-SR402AL Coax

The PE34279LF-6 is a TNC male to male cable assembly designed with PE-SR402AL semi-rigid coax, offering 50 Ohm impedance and straight in-series interfaces. It supports RF and electronic system integration where stable cable routing and repeatable TNC connections are required in compact assemblies. Brass connector bodies, gold-plated contacts, PTFE dielectrics, and a solid silver-plated copper clad steel center conductor support reliable signal transfer.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE34279LF-6, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE34279LF-6 is built with PE-SR402AL which is a semi-rigid coax type. The Pasternack semi-rigid TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 6 inch length using PE-SR402AL coax.

Frequently Asked Questions

What is the PE34279LF-6 RF cable assembly used for?

The PE34279LF-6 is a TNC male to TNC male RF cable assembly used for in-series 50 Ohm interconnects. It uses PE-SR402AL semi-rigid coax, straight TNC interfaces, PTFE dielectric, and gold-plated contacts for stable electrical performance. Engineers use it in RF benches, prototypes, and electronic subsystems that require direct TNC-to-TNC connections. Its semi-rigid construction also helps maintain fixed routing in compact spaces where cable position must stay consistent after installation.

When would I choose a semi-rigid TNC cable like PE34279LF-6?

The PE34279LF-6 is a good choice when your assembly needs a cable that holds its routed shape. Its PE-SR402AL semi-rigid coax and solid center conductor support stable placement in compact or repeatable RF layouts. Engineers often use this style in bench fixtures, prototypes, and enclosure integrations where flexible cable movement is undesirable. It is especially useful when consistent cable dress matters for mechanical clearance, service access, or repeatable system builds.

Is PE34279LF-6 compatible with standard 50 Ohm TNC interfaces?

The PE34279LF-6 is built for standard 50 Ohm TNC connections on both cable ends. It uses a TNC male connector on side one and a TNC male connector on side two, both with standard polarity. This makes it suitable for linking equipment, modules, or panels that present 50 Ohm TNC female ports. Engineers should confirm mating interface gender and mechanical fit, but the assembly is intended for common in-series 50 Ohm TNC applications.

What construction details matter in the PE34279LF-6 cable assembly?

The PE34279LF-6 combines brass connector bodies, gold-plated contacts, PTFE dielectric, and silver-plated copper clad steel inner conductor materials. Those materials support reliable connectivity while matching the mechanical and electrical needs of many RF and electronics assemblies. The assembly also uses solder/solder attachment methods and straight connector geometry on both ends for direct routing. These construction details matter in lab builds and integrated systems where repeatable terminations and durable interfaces are important.