Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Reverse Polarity TNC Male Cable 24 Inch Length Using RG142 Coax

Product ID: PE35230-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$81.99
25-49$77.89
50-99$73.79
100-249$70.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 960
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length24 inches

Description

TNC Male to Reverse Polarity TNC Male Cable 24 Inch Length Using RG142 Coax

The PE35230-24 is a TNC male to reverse polarity TNC male cable designed for RG142B/U coax, offering 50 Ohm impedance and DC to 6 GHz operation. It connects standard TNC and reverse polarity TNC interfaces in RF and electronic system integration where direct mating is not possible. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support a 1.4:1 maximum VSWR with FEP-jacketed RG142 cable.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and reverse polarity TNC cable connection on the other. Our TNC to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to reverse polarity TNC cable is a male to male coax assembly, PE35230-24, can also be known as a TNC plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to reverse polarity TNC plug cable assembly PE35230-24 is built with RG142 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency TNC male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35230-24 can also be used in the other direction and will be reverse polarity TNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to reverse polarity TNC male cable 24 inch length using RG142 coax.

Frequently Asked Questions

What is the PE35230-24 RF cable assembly used for?

The PE35230-24 is a TNC male to reverse polarity TNC male cable assembly used to connect equipment with different TNC polarity interfaces. It uses RG142B/U coax, supports 50 Ohm impedance, and covers DC to 6 GHz with 1.4:1 maximum VSWR. Engineers use it in RF benches, wireless systems, and electronics integration when direct connector mating is not possible. This configuration helps maintain a proper signal path without changing equipment ports or adding separate adapters and cable sections.

When would I use a TNC male to reverse polarity TNC male cable?

A TNC male to reverse polarity TNC male cable is used when one device has a standard TNC interface and the other has reverse polarity TNC. The PE35230-24 combines those interfaces in one assembly using 50 Ohm RG142B/U coax for DC to 6 GHz operation. Engineers often need this in retrofit work, bench testing, and wireless equipment servicing where installed ports cannot be changed. Using one purpose-built cable reduces extra connection points that can complicate routing, maintenance, and signal-path management.

Is the PE35230-24 suitable for general RF and electronics integration?

The PE35230-24 is suitable for general RF and electronics integration where standard TNC and reverse polarity TNC interfaces must be linked. Its 50 Ohm construction, straight connector geometry, and RG142B/U coax support broad use across DC to 6 GHz systems. Integrators use it in test fixtures, equipment interconnects, and subsystem builds that need a dedicated polarity-transition cable assembly. The FEP jacket, brass connectors, gold-plated contacts, and Teflon dielectrics also fit repeated handling in lab and service environments.

How does the PE35230-24 help compared with using separate adapters and cables?

The PE35230-24 provides the polarity transition and cable link in one assembly instead of requiring separate adapters and a second coax jumper. It combines TNC male and reverse polarity TNC male connectors with RG142B/U cable, 50 Ohm impedance, and DC to 6 GHz coverage. Engineers use this approach to simplify temporary test connections, maintenance setups, and compact equipment routing between unlike TNC ports. Fewer interconnect pieces can also make inventory selection easier when a direct cable solution matches the system requirement.