Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 60 Inch Length Using RG174 Coax

Product ID: PE3425-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$121.99
25-49$115.89
50-99$109.79
100-249$104.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length60 inches

Description

TNC Male to TNC Male Cable 60 Inch Length Using RG174 Coax

The PE3425-60 is a TNC male to male cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects TNC interfaces in RF and electronic systems where flexible cable routing supports straightforward equipment and bench interconnects. Brass connector bodies with nickel plating and gold-plated brass contacts pair with Teflon dielectrics, while the assembly supports 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE3425-60, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE3425-60 is built with RG174 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 60 inch length using RG174 coax.

Frequently Asked Questions

What is the PE3425-60 TNC cable assembly used for?

The PE3425-60 is a TNC male to male cable assembly used to connect 50 Ohm RF ports in general electronic systems. It uses RG174A/U flexible coax, supports DC to 1 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it on lab benches, prototype builds, and installed assemblies where matching TNC interfaces must be linked. Its straight TNC connectors and flexible cable construction make routing easier in compact setups and routine integration work.

When would I use a TNC male to TNC male cable like PE3425-60?

You would use the PE3425-60 when two female TNC ports need a direct 50 Ohm cable connection in an RF setup. This assembly combines straight TNC male connectors, RG174A/U coax, and DC to 1 GHz performance for standard in-series connections. It fits bench instruments, RF subassemblies, and prototype systems that use TNC interfaces for dependable threaded mating. The flexible cable jacket also helps when equipment spacing or cable routing makes a rigid interconnect less practical.

Is PE3425-60 suitable for bench testing and prototype RF work?

The PE3425-60 is suitable for bench testing and prototype RF work that operates within a DC to 1 GHz range. Its 50 Ohm construction, TNC male interfaces, and RG174A/U flexible coax support common lab and development interconnect needs. Engineers can use it to join instruments, evaluation hardware, and modular subsystems during setup, measurement, or troubleshooting tasks. The threaded TNC interface also helps maintain secure connections in environments where repeated mating and stable cable attachment are important.

What makes PE3425-60 a good choice for general RF system integration?

The PE3425-60 is a good choice for general RF system integration because it provides a straightforward TNC male to male link. It combines 50 Ohm impedance, straight connector geometry, brass connector bodies, and RG174A/U flexible coax for standard in-series connections. System integrators use it when connecting compatible TNC ports across modules, support equipment, and low-frequency RF assemblies.