Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Reverse Polarity TNC Male Cable 36 Inch Length Using RG214 Coax

Product ID: PE35234-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length36 inches

Description

TNC Male to Reverse Polarity TNC Male Cable 36 Inch Length Using RG214 Coax

The PE35234-36 is a TNC male to reverse polarity TNC male cable designed for RG214/U coax, offering 50 Ohm impedance. It connects standard TNC and reverse polarity TNC interfaces in RF system integration, bench setups, and equipment interconnect paths. Brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and a PVC jacket support reliable cable assembly construction.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and reverse polarity TNC cable connection on the other. Our TNC to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to reverse polarity TNC cable is a male to male coax assembly, PE35234-36, can also be known as a TNC plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to reverse polarity TNC plug cable assembly PE35234-36 is built with RG214 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this TNC male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35234-36 can also be used in the other direction and will be reverse polarity TNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to reverse polarity TNC male cable 36 inch length using RG214 coax.

Frequently Asked Questions

What is the PE35234-36 RF cable assembly used for?

The PE35234-36 is a TNC male to reverse polarity TNC male cable assembly used to connect unlike TNC interface polarities. It uses RG214/U flexible coax and maintains 50 Ohm impedance with straight connectors on both ends. Engineers use it in RF system integration, lab benches, and prototype assemblies that mix standard and reverse polarity ports. This configuration helps avoid extra adapters while keeping a direct cable path between compatible TNC-based devices.

When would I need a reverse polarity TNC male cable?

A reverse polarity TNC male cable is needed when one device uses reverse polarity TNC while the mating device uses standard TNC. The PE35234-36 provides that transition in a single 50 Ohm RG214/U cable assembly with straight TNC terminations. Engineers often choose it for equipment integration, development benches, and electronics setups that include mixed TNC interface styles. Using one purpose-built assembly can reduce connection complexity compared with combining multiple separate adapters and cables.

Is the PE35234-36 suitable for general RF and electronics integration?

The PE35234-36 is suited for general RF and electronics integration where a 50 Ohm TNC cable assembly is required. It combines brass connector bodies, gold-plated brass contacts, Teflon dielectric, and a flexible RG214/U coax construction. These materials support common interconnect needs in benches, prototypes, and installed assemblies using standard and reverse polarity TNC ends. Engineers select this style when they need a straightforward cable solution for mixed-polarity TNC connections without changing connector formats.

Why choose an RG214/U-based TNC cable assembly?

An RG214/U-based TNC cable assembly is useful when engineers need a flexible coax option for 50 Ohm RF connections. The PE35234-36 pairs that cable type with straight TNC male and reverse polarity TNC male connectors in one assembly. This makes it practical for routed bench cables, prototype harnesses, and equipment interconnects that require TNC compatibility on both ends. It is a convenient choice for teams standardizing on RG214-style cable builds across general RF and electronics work.