75 Ohm TNC Male Right Angle to 75 Ohm TNC Male Right Angle Cable Using 75 Ohm RG216 Coax
Product ID:
PE3W01409
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TNC |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG216/U |
| RF Cable Type | RG216 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44170 | RG216/U | PE44170 | KitBOM Datasheet |
|---|
75 Ohm TNC Male Right Angle to 75 Ohm TNC Male Right Angle Cable Using 75 Ohm RG216 Coax
PE3W01409 is a TNC male right angle to TNC male right angle cable using RG216 coax. This Pasternack TNC male right angle to TNC male right angle cable assembly uses a 75 Ohm TNC for connector 1 and a 75 Ohm TNC for connector 2. TNC right angle to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male TNC right angle to male TNC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W01409 TNC male right angle to TNC male right angle cable assembly is constructed with RG216 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table