Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Reverse Polarity TNC Male Cable 36 Inch Length Using RG223 Coax

Product ID: PE35236-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$68.49
25-49$65.07
50-99$61.64
100-249$58.90
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length36 inches

Description

TNC Male to Reverse Polarity TNC Male Cable 36 Inch Length Using RG223 Coax

The PE35236-36 is a TNC male to reverse polarity TNC male cable designed for RF interconnects, offering 50 Ohm impedance and DC to 6 GHz operation. It supports RF and electronic system integration where a TNC to reverse polarity TNC interface is required in a flexible cable assembly. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics help maintain electrical performance, while RG223/U coax supports a 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and reverse polarity TNC cable connection on the other. Our TNC to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to reverse polarity TNC cable is a male to male coax assembly, PE35236-36, can also be known as a TNC plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to reverse polarity TNC plug cable assembly PE35236-36 is built with RG223 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency TNC male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35236-36 can also be used in the other direction and will be reverse polarity TNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to reverse polarity TNC male cable 36 inch length using RG223 coax.

Frequently Asked Questions

What is the PE35236-36 RF cable assembly?

The PE35236-36 is a TNC male to reverse polarity TNC male cable assembly built for 50 Ohm RF interconnect applications. It uses RG223/U flexible coax, straight TNC interfaces, and supports DC to 6 GHz operation with 1.4:1 maximum VSWR. Engineers use this cable when one device has a standard TNC interface and the other uses a reverse polarity TNC interface. That combination helps simplify integration work in lab setups, maintenance tasks, and general electronic system installations that require impedance-controlled cabling.

When would I use a TNC male to reverse polarity TNC male cable?

A TNC male to reverse polarity TNC male cable is used when equipment must connect across standard and reverse polarity TNC interfaces. The PE35236-36 supports that requirement with 50 Ohm RG223/U coax, straight connectors, and DC to 6 GHz frequency coverage. Engineers often select it for RF system integration, benchtop testing, and equipment servicing where connector polarity must match installed ports. Using the correct polarity configuration helps avoid mating issues and preserves the intended signal path within the assembled RF system.

Is the PE35236-36 suitable for flexible RF routing?

The PE35236-36 is suitable for flexible RF routing because it is built with RG223/U flexible coax for cable assembly applications. It combines that cable construction with brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and a 50 Ohm design. This makes it useful in benches, cabinets, and equipment interiors where a cable must route around nearby components. Engineers can use it when straight connectors are preferred but the cable path still needs manageable flexibility during installation or replacement.

How does the PE35236-36 help with RF equipment integration?

The PE35236-36 helps with RF equipment integration by connecting a standard TNC male interface to a reverse polarity TNC male interface. It supports DC to 6 GHz operation, uses 50 Ohm RG223/U coax, and is specified with 1.4:1 maximum VSWR. That makes it practical for mixed-interface assemblies where maintaining compatibility is more important than redesigning existing ports or adapters. In integration and service work, a purpose-built cable like this can reduce connection complexity and speed system changes.