Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 36 Inch Length Using RG316 Coax

Product ID: PE3747-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$114.99
25-49$109.24
50-99$103.49
100-249$98.89
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length36 inches

Description

TNC Male to TNC Male Cable 36 Inch Length Using RG316 Coax

The PE3747-36 is a TNC male to TNC male cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where in-series TNC connections need a flexible coax link between straight interfaces. Brass connector bodies with gold-plated brass contacts and Teflon dielectric support a maximum VSWR of 1.4:1 with FEP-jacketed RG316/U construction.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE3747-36, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE3747-36 is built with RG316 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 36 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3747-36 TNC cable assembly used for?

The PE3747-36 is a TNC male to TNC male cable assembly used to connect two TNC female RF interfaces. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Engineers use it in laboratory benches, prototypes, and integrated electronic systems that need an in-series TNC signal path. Its straight connector layout also helps when equipment ports face outward and require a simple point-to-point cable connection.

When would I choose a TNC male-to-male RG316/U cable instead of another RF cable assembly?

You would choose the PE3747-36 when both devices use TNC female ports and the application needs a 50 Ohm flexible interconnect. This cable combines straight TNC male connectors, RG316/U coax, and DC to 3 GHz performance with 1.4:1 maximum VSWR. It fits bench interconnects, prototype builds, and embedded assemblies where flexible routing matters more than a rigid link. It is especially useful when standard polarity TNC connections are already specified across the system design.

Is the PE3747-36 suitable for RF test benches and prototype work?

Yes, the PE3747-36 is suitable for RF test benches and prototype work that use TNC interfaces within a DC to 3 GHz range. It provides a 50 Ohm matched cable path using RG316/U flexible coax and straight TNC male connectors on both ends. That combination supports common bench connections between instruments, modules, and early-stage assemblies during integration and evaluation. The flexible cable jacket also helps engineers route the assembly cleanly around fixtures and crowded prototype hardware.

Why does the PE3747-36 use RG316/U coax?

The PE3747-36 uses RG316/U coax because it provides a flexible cable platform for 50 Ohm TNC interconnect applications. In this assembly, RG316/U is paired with brass connectors, gold-plated brass contacts, Teflon dielectric, and an FEP jacket. Engineers choose that combination when they need straightforward routing in compact assemblies, benches, or prototype enclosures. It helps create a practical cable solution for repeated integration tasks where flexibility and standard TNC connectivity are important.