Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 18 Inch Length Using RG401 Coax, RoHS

Product ID: PE34271LF-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$282.99
25-49$268.84
50-99$254.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG401/U
RF Cable TypeRG401
RF Cable Impedance50 Ohm
Length18 inches

Description

TNC Male to TNC Male Cable 18 Inch Length Using RG401 Coax, RoHS

The PE34271LF-18 is a TNC male to TNC male cable assembly designed for RG401/U coax, offering 50 Ohm impedance in an in-series configuration. It supports RF system integration where straight TNC terminations and semi-rigid cable help maintain stable interconnect routing. Brass connector bodies with gold-plated contacts and Teflon dielectrics provide durable cable-end construction for repeated lab and installed use.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE34271LF-18, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE34271LF-18 is built with RG401 which is a semi-rigid coax type. The Pasternack semi-rigid TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 18 inch length using RG401 coax, RoHS.

Frequently Asked Questions

What is the PE34271LF-18 RF cable assembly?

The PE34271LF-18 is a TNC male to TNC male cable assembly built with RG401/U coax for 50 Ohm in-series RF connections. It uses straight TNC interfaces on both ends, brass connector bodies, gold-plated contacts, and Teflon dielectrics for reliable termination. Engineers use this cable in benches, prototypes, and integrated electronics where standard TNC ports must be linked cleanly. Its semi-rigid construction helps maintain cable routing shape better than many flexible options in controlled installations.

When would I use a TNC male to TNC male RG401/U cable?

A TNC male to TNC male RG401/U cable is used when two TNC female ports need a 50 Ohm cable link. The PE34271LF-18 combines straight in-series connectors with semi-rigid RG401/U coax, which helps support stable physical routing. Engineers often choose this style for bench interconnects, subsystem wiring, and compact electronics assemblies using TNC interfaces. It is especially useful when cable shape retention and repeatable connector positioning matter during installation or troubleshooting.

Why choose a semi-rigid cable assembly instead of a flexible RF cable?

A semi-rigid cable assembly like PE34271LF-18 is chosen when the cable path should hold its shape after installation. Its RG401/U construction supports more controlled routing than many flexible cables, which can help in dense RF packaging. This matters in instrument setups, internal equipment wiring, and fixed electronic assemblies where movement should be minimized. Engineers often use semi-rigid assemblies to create cleaner cable runs and more repeatable physical layouts around nearby components.

Is the PE34271LF-18 suitable for general RF and electronic system integration?

Yes, the PE34271LF-18 is suitable for general RF and electronic system integration that uses standard 50 Ohm TNC interfaces. It provides TNC male connectors on both ends, straight connector geometry, and RG401/U semi-rigid coax for in-series connections. These attributes support cable runs between modules, instruments, and subsystems in lab and installed electronics environments. also helps teams align component selection with environmental requirements in many modern design and procurement workflows.