Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 48 Inch Length Using RG58 Coax

Product ID: PE3394-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.09
25-49$63.74
50-99$60.38
100-249$57.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length48 inches

Description

TNC Male to TNC Male Cable 48 Inch Length Using RG58 Coax

The PE3394-48 is a TNC male to male RF cable designed for RG58C/U coax, offering 50 Ohm impedance and DC to 5 GHz operation. It connects TNC interfaces in RF and electronic system integration where flexible in-series cable assemblies support bench setups and installed equipment. Brass connector bodies and gold-plated brass contacts pair with Teflon dielectrics, while the assembly supports 1.4:1 maximum VSWR performance.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE3394-48, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE3394-48 is built with RG58 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5 GHz maximum frequency TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 48 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3394-48 RF cable assembly used for?

The PE3394-48 is a TNC male to TNC male RF cable assembly used to connect two TNC female interfaces. It uses RG58C/U flexible coax, supports 50 Ohm impedance, and operates from DC to 5 GHz. Engineers use it for bench interconnects, RF subsystem integration, and general electronics development where standard TNC connections are required. Its straight in-series design helps simplify cable routing between instruments, modules, and installed equipment using matching 50 Ohm interfaces.

When would I use a TNC male to TNC male cable instead of an adapter?

A TNC male to TNC male cable like the PE3394-48 is used when connected devices need physical separation instead of a rigid direct coupling. It combines straight TNC male connectors with flexible RG58C/U coax, giving 50 Ohm performance across DC to 5 GHz applications. Engineers choose this format for benches, prototypes, and enclosures where port spacing, access, or cable routing makes an adapter impractical. The cable assembly also helps reduce mechanical stress on equipment ports compared with a fixed adapter connection.

Is the PE3394-48 suitable for general 50 Ohm RF system integration?

Yes, the PE3394-48 is suitable for general 50 Ohm RF system integration when TNC male connections and DC to 5 GHz coverage meet requirements. It uses 50 Ohm connectors on both ends, RG58C/U flexible coax, and a maximum VSWR of 1.4:1. This makes it appropriate for connecting instruments, RF modules, and prototype hardware in standard electronic and communications setups. Engineers typically use assemblies like this where a familiar TNC interface and manageable flexible cable are preferred for routine interconnect tasks.

What construction details make the PE3394-48 practical for repeated lab and equipment use?

The PE3394-48 is built as a flexible TNC cable assembly that supports repeated use in benches, prototypes, and installed equipment. It includes brass connector bodies, brass contacts with gold plating, Teflon connector dielectrics, and a PVC jacket over RG58C/U coax. These materials support dependable interface contact and straightforward handling in standard RF and electronics work environments. For engineers assembling or reconfiguring test setups, that construction helps maintain a consistent 50 Ohm connection path between TNC interfaces.