Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to Reverse Polarity TNC Male Cable 24 Inch Length Using RG58 Coax

Product ID: PE35228-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$47.29
25-49$44.93
50-99$42.56
100-249$40.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length24 inches

Description

TNC Male to Reverse Polarity TNC Male Cable 24 Inch Length Using RG58 Coax

The PE35228-24 is a TNC male to reverse polarity TNC male cable designed for RG58C/U coax, offering 50 Ohm impedance. It connects standard TNC interfaces to reverse polarity TNC interfaces in RF and electronic system integration environments. Brass connector bodies and gold-plated contact construction support reliable mating, while the flexible RG58 cable uses a PVC (NC) jacket.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and reverse polarity TNC cable connection on the other. Our TNC to reverse polarity TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to reverse polarity TNC cable is a male to male coax assembly, PE35228-24, can also be known as a TNC plug to reverse polarity TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to reverse polarity TNC plug cable assembly PE35228-24 is built with RG58 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this TNC male to reverse polarity TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35228-24 can also be used in the other direction and will be reverse polarity TNC male to TNC male cable assembly if the opposite connectivity is required.

TNC plug to TNC reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to reverse polarity TNC male cable 24 inch length using RG58 coax.

Frequently Asked Questions

What is the PE35228-24 RF cable assembly?

The PE35228-24 is a TNC male to reverse polarity TNC male cable assembly built with flexible RG58C/U coax for 50 Ohm RF connections. It uses straight connectors on both ends, brass connector bodies, and a gold-plated contact on connector 1 with Teflon dielectric. Engineers use this assembly when one device has a standard TNC interface and the mating port uses reverse polarity TNC. That makes it useful for bench integration, subsystem interconnects, and equipment setups that need a defined in-series cable solution.

When would I use a TNC male to reverse polarity TNC male cable?

A TNC male to reverse polarity TNC male cable is used when standard TNC equipment must connect to a reverse polarity TNC port. The PE35228-24 provides that interface transition with 50 Ohm RG58C/U coax and straight connector geometry on both ends. This is common in RF integration work, lab setups, and electronics assemblies that mix connector polarities across subsystems. Using the correct polarity combination helps avoid mating errors and supports proper mechanical and electrical connection in installed systems.

Is the PE35228-24 compatible with standard TNC ports on both ends?

The PE35228-24 is not intended for standard TNC ports on both ends because one side is reverse polarity TNC male. It has a standard polarity TNC male connector on one end and a reverse polarity TNC male connector on the other end. This configuration is meant for systems that intentionally use mixed polarity interfaces within the same RF path. Engineers should verify connector polarity on each device before installation to ensure the cable mates correctly and supports the intended interconnect.

Why choose RG58C/U coax for this cable assembly?

RG58C/U coax is used in the PE35228-24 because it provides a flexible 50 Ohm cable platform for general RF interconnect needs. This assembly combines that cable type with straight TNC interfaces, brass connector bodies, and a PVC (NC) jacket for practical handling. Engineers often choose flexible RG58-based assemblies for bench work, internal routing, and equipment connections that need easier cable positioning. It is a useful option when the application calls for a standard 50 Ohm coax assembly rather than a rigid or semi-rigid construction.