Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 60 Inch Length Using RG8 Coax

Product ID: PE3418-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.99
25-49$87.39
50-99$82.79
100-249$79.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 335
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length60 inches

Description

TNC Male to TNC Male Cable 60 Inch Length Using RG8 Coax

The PE3418-60 is a TNC male to male RF cable assembly designed for RG8A/U coax, offering 50 Ohm impedance and straight TNC interfaces. It connects RF equipment, cables, and bench setups that need an in-series 50 Ohm interconnect with standard polarity TNC ends. Brass connector bodies and a flexible RG8A/U construction support dependable handling in electronic integration work.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE3418-60, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE3418-60 is built with RG8 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 60 inch length using RG8 coax.

Frequently Asked Questions

What is the PE3418-60 RF cable assembly used for?

The PE3418-60 is a TNC male to TNC male RF cable assembly used to connect compatible 50 Ohm equipment in one signal path. It uses RG8A/U flexible coax, straight TNC connectors, standard polarity, and brass connector bodies for general electronic interconnect needs. Engineers often use it on benches, in prototypes, and in integrated RF systems that already use TNC female interfaces. This configuration helps create a direct in-series connection between devices without changing connector families or impedance targets.

When would I use a TNC male to TNC male cable like PE3418-60?

You would use the PE3418-60 when two RF devices both present TNC female ports and require a 50 Ohm cable assembly between them. The assembly combines straight male TNC connectors with RG8A/U flexible coax, which supports practical routing during installation or bench work. It fits lab setups, electronics integration tasks, and prototype builds where standard polarity TNC interfaces are already specified. This makes it useful when preserving connector compatibility is more important than adding adapters or changing cable families.

Is the PE3418-60 compatible with standard TNC interfaces?

The PE3418-60 is built with standard polarity TNC male connectors on both ends for mating with compatible TNC female interfaces. Each connector is a 50 Ohm TNC design with a straight orientation, matching common in-series RF connection requirements. That makes the cable suitable for RF equipment, test setups, and electronics assemblies that already use standard TNC ports. Users should confirm the mating ports are TNC female and designed for 50 Ohm operation before installation.

Why choose RG8A/U coax for a TNC cable assembly?

RG8A/U is used in the PE3418-60 to provide a flexible coaxial cable format for 50 Ohm RF interconnections. In this assembly, it pairs with straight TNC male connectors and supports bench wiring, prototype routing, and general electronics integration tasks. Engineers often select flexible coax when cable movement, handling, or reconfiguration is expected during installation and testing. That makes PE3418-60 a practical option for repeat setups where connector compatibility and manageable routing both matter.