Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to TNC Male Cable 48 Inch Length Using RG8 Coax, RoHS

Product ID: PE3418LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$99.19
25-49$94.23
50-99$89.27
100-249$85.30
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 297
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length48 inches

Description

TNC Male to TNC Male Cable 48 Inch Length Using RG8 Coax, RoHS

The PE3418LF-48 is a TNC male to TNC male cable assembly designed for RF interconnects, offering 50 Ohm impedance with RG8A/U flexible coax. It supports RF and electronic system integration where straight in-series TNC connections are needed between compatible ports and cable runs. Brass connector bodies and crimp/solder attachment methods provide durable terminations for repeated installation in lab, field, and equipment environments.

Pasternack RF coax cable assembly is built with TNC cable connection on one end and TNC cable connection on the other. Our TNC to TNC cable assemblies have a male gender on end 1 and male on end 2. This TNC to TNC cable is a male to male coax assembly, PE3418LF-48, can also be known as a TNC plug to TNC plug cable assembly and will be shipped same-day as it is purchased.

TNC plug to TNC plug cable assembly PE3418LF-48 is built with RG8 which is a flexible coax type. The Pasternack flexible TNC cable assembly is manufactured with TNC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this TNC male to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

TNC plug to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TNC to TNC cable assembly for quick shipment worldwide. Variations of TNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TNC male to TNC male cable 48 inch length using RG8 coax, RoHS.

Frequently Asked Questions

What is the PE3418LF-48 RF cable assembly used for?

The PE3418LF-48 is a TNC male to TNC male RF cable assembly used to connect compatible TNC interfaces in 50 Ohm systems. It uses RG8A/U flexible coax, straight connector bodies, and brass connectors with crimp/solder attachment methods for standard interconnect work. Engineers use it in RF benches, communications hardware, and electronic assemblies that require TNC in-series cable routing. Its configuration helps maintain connector consistency when linking devices without changing series or polarity within existing TNC-based equipment layouts.

When would I use a TNC male to TNC male cable like PE3418LF-48?

You would use the PE3418LF-48 when two pieces of equipment both have compatible TNC female ports in a 50 Ohm RF path. This cable provides straight TNC male connectors on both ends and uses flexible RG8A/U coax for practical installation routing. It fits bench interconnects, subsystem integration, and general electronics work where standard TNC interfaces must be linked reliably. Engineers often choose this configuration to avoid adapters and keep the signal chain simple across connected modules and instruments.

Is PE3418LF-48 suitable for general RF and electronics integration?

Yes, the PE3418LF-48 is suitable for general RF and electronics integration where TNC male terminations and 50 Ohm cable impedance are required. Its in-series TNC design, straight connectors, and RG8A/U flexible coax make it practical for linking compatible modules and ports. Integration teams use it in equipment racks, lab assemblies, and prototype systems that need standard RF cable connectivity. The cable supports straightforward installation because both ends share the same connector family, gender, impedance, and standard polarity.

What makes PE3418LF-48 a good choice for TNC interconnect setups?

The PE3418LF-48 is a good choice for TNC interconnect setups because it matches both ends with standard TNC male connectors. It combines 50 Ohm impedance, RG8A/U flexible coax, brass connector bodies, and crimp/solder attachments for dependable cable assembly construction. These attributes suit RF system integration, bench wiring, and communications equipment that already uses TNC interfaces throughout the signal path. Engineers benefit from a consistent, in-series connection approach that simplifies part selection for compatible TNC cable runs and replacements.