Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to TNC Male Cable Using RG8X Coax

Product ID: PE3C2853

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberRG8X
RF Cable TypeRG8X
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-240, PE-C240Flexible RG8X Coax Cable Single Shielded with Black PVC (NC) JacketTNC Male Connector Crimp/Solder Attachment for LMR-240, PE-C240
TC-240-TM-XRG8XTC-240-TM-X

TNC Male to TNC Male Cable Using RG8X Coax

PE3C2853 is a to cable using RG8X coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2853 to cable assembly is constructed with RG8X coax.