Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Male to C Male Cable Using RG400 Coax , LF Solder

Product ID: PE3W14007LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Crimp Attachment for RG55, RG142, RG223, RG400C Male Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400Data Icon
PE4047RG400/UPE4445KitBOM Datasheet

TNC Male to C Male Cable Using RG400 Coax, LF Solder

PE3W14007LF is a TNC male to C male cable using RG400 coax. This Pasternack TNC male to C male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm C for connector 2.

Our male TNC to male C cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14007LF TNC male to C male cable assembly is constructed with RG400 coax.