Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to N Male Cable Using LMR-LW400 Coax

Product ID: PE3W15156

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-LW400
RF Cable TypeLMR-LW400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment for LMR-400, PE-C400LMR-LW400 Light weight version of the 400 series Low Loss CoaxN Male Connector Crimp/Solder Attachment for LMR-400, PE-C400, PE-B405 IP67 RatedData Icon
TC-400-TM-XLMR-LW400TC-400-NMH-XKitBOM Datasheet

TNC Male to N Male Cable Using LMR-LW400 Coax

PE3W15156 is a TNC male to N male cable using LMR-LW400 coax. This Pasternack TNC male to N male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our male TNC to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15156 TNC male to N male cable assembly is constructed with LMR-LW400 coax.

* LMR™ is a trademark of Times Microwave Systems.