Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

RF Adapter, 45 Degree Angle TNC plug to TNC jack 18GHz VSWR1.2

Product ID: PE91600

Pricing

QuantityPrice
1-9$267.99
10-24$262.63
25-99$257.27
100-249$251.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body Style45 Degree
Connector Body Material 1Passivated Stainless Steel
Connector Body Material 2Passivated Stainless Steel

Description