In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Male Right Angle to UHF Male Cable Using LMR-195 Coax with HeatShrink

Product ID: PE3W11636/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4451LMR-195PE4069KitBOM Datasheet

TNC Male Right Angle to UHF Male Cable Using LMR-195 Coax with HeatShrink

PE3W11636/HS is a TNC male right angle to UHF male cable using LMR-195 coax. This Pasternack TNC male right angle to UHF male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm UHF for connector 2. TNC right angle to UHF coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to male UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11636/HS TNC male right angle to UHF male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.