Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male to UHF Male Cable Using RG213 Coax , LF Solder

Product ID: PE38604LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Male Connector Crimp/Solder Attachment For RG213, RG8UHF Male Connector Crimp/Solder Attachment for RG213, RG215, RG8Data Icon
PE4446RG213/UPE4295KitBOM Datasheet

TNC Male to UHF Male Cable Using RG213 Coax, LF Solder

PE38604LF is a TNC male to UHF male cable using RG213 coax. This Pasternack TNC male to UHF male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm UHF for connector 2.

Our male TNC to male UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38604LF TNC male to UHF male cable assembly is constructed with RG213 coax.