Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Male Right Angle to UMCX Plug Right Angle Cable Using RG178 Coax

Product ID: PE3C2800
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

TNC Male Right Angle to UMCX Plug Right Angle Cabl

PE3C2800 is a TNC male right angle to cable using RG178 coax. This Pasternack TNC male right angle to cable assembly uses a 50 Ohm TNC for connector 1 and a for connector 2. TNC right angle to coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male TNC right angle to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2800 TNC male right angle to cable assembly is constructed with RG178 coax.