Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

UHF Connector Accessories for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inch

Product ID: PE4022

Pricing

QuantityPrice
1-24$3.75
25-49$3.56
50-99$3.38
100-249$3.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 594
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesUHF
Connector GenderSexless
Impedance50 Ohm
Body StyleStraight
Attachment MethodAccessories
Mount MethodNone
Interface Type 1RG58
Interface Type 2RG303
Interface Type 3RG141
Interface Type 4PE-C195
Interface Type 5PE-P195
Interface Type 6LMR-195
Interface Type 7.195 inch

Description