In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SPDT Electromechanical Relay Failsafe Switch, DC to 10 GHz, 50W, 12V Indicators, TTL, Diodes, TNC

Product ID: PE71S6200
Product discontinued.
Replaced with PE71S6509.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesTNC
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency10 GHz
Impedance50 Ohm
Maximum Input Power (CW)50 Watts
Maximum VSWR1.6:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB

Description

SPDT Electromechanical Relay Failsafe Switch, DC to 10 GHz, 50W, 12V Indicators, TTL, Diodes, TNC

PE71S6200 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses TNC connectors at 50 Ohm. This TNC RF relay SPDT switch has a maximum frequency of 10 GHz and maximum power of 50 Watts. The Pasternack radio frequency SPDT TNC electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 50ms.

TNC SPDT electro mechanical RF relay switch features Indicators, TTL Logic, Diodes with an isolation minimum of 60 dB. SPDT electromechanical relay radio frequency switch PE71S6200 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT TNC coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.