Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC F/F In/Out Coax RF Surge Protector, 800MHz - 2.5GHz, DC Pass, 300W, IP67, 20kA, Hybrid, Bracket Toward Body

Product ID: PE73SP1016

Pricing

QuantityPrice
1-9$306.99
10-24$294.71
25-99$282.43
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Connector In SeriesTNC
Connector In GenderFemale
Connector Out SeriesTNC
Connector Out GenderFemale
Minimum Frequency800 MHz
Maximum Frequency2.5 GHz
Maximum Input Power300 Watts
DirectionDirectional
Throughput Energy500 uJ

Description

TNC F/F In/Out Coax RF Surge Protector, 800MHz - 2.5GHz, DC Pass, 300W, IP67, 20kA, Hybrid, Bracket Toward Body

RF coaxial surge protector (sometimes referred to as a lightning arrestor or surge suppressor) PE73SP1016 from Pasternack is in-stock and will ship same business day as it is purchased. This radio frequency coax surge protector suppressor protects against high electromagnetic pulses (EMP) / power surges that are typically caused by lightning or severe electrical changes. Our TNC F/F in/out coax RF surge protector, 800MHz - 2.5GHz, DC pass, 300W, IP67, 20kA, hybrid, bracket toward body is typically used with a RF system of one or more components exposed to the outdoors, like an antenna. The coaxial lightning surge arrestor is designed to pass through the desired frequency range while protecting the RF equipment from DC surges.

This Pasternack coax surge protector PE73SP1016 is 50 Ohm and has a TNC input. The 50 Ohm TNC surge protector is a female gender for input and TNC in female for output. Our TNC F/F surge protectors utilize hybrid protection technology. The frequency range of this hybrid TNC F/F lightning surge arrestor is 800 MHz to 2.5 GHz.

Power handling maximum of PE73SP1016 is 300 W. The Pasternack 300 Watts TNC surge suppressor is rated at 500 uJ let-through. This IP 67 coax lightning protection component has a 16.5 maximum voltage. Additional product specs and CAD drawing with dimensions for this IP 67 female to female TNC surge protector from Pasternack can be found in the details of the specifications datasheet PDF on this page.

Pasternack is a supplier of one of the broadest and deepest inventory of RF, microwave and millimeter wave components available for shipping same business day. Our ISO 9001:2008 registered facilities will ship the coaxial surge protector components from stock the business day of your purchase. Expert technical support and a friendly, knowledgeable sales team are here to help you with your RF requirements. These and many other reasons are why Pasternack is one of the best websites where to find and buy coaxial IP 67 TNC surge protector products.