Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC to MMCX Cable Assemblies

Pasternack Enterprises TNC to MMCX cable assembly product line contains 18 standard and custom designs which use flexible or formable coax cable. TNC to MMCX assemblies are built using 3 unique cable types and 2 unique TNC connectors. Our TNC to MMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack TNC to MMCX cable assemblies are built with 3 unique cable and connector combinations. Customers may choose the TNC to MMCX cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships TNC to MMCX cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

41-60 of 198 Results
Jump to
of 10
GO