Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Tool, Prep tool for all LMR-195 and LMR-200 crimp style, straight and right angle connectors

Product ID: CST-195/200

Pricing

Price: $150.27 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Part NumberCST-195/200
Design (Tool Type)LMR-195 and LMR-200 Prep Tool
Length4.35 in

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov