Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Tool, Prep Tool for LMR-400-LLPX and FBT-400 Crimp and Clamp Style Connectors with Built-In Debur Tool

Product ID: CST-400-PX

Pricing

Price: $389.46 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Part NumberCST-400-PX
Design (Tool Type)LMR-400 and FBT-400 Prep Tool
Length3.1 in

Description

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov