TRB 3-Lug Jack Insulated Bulkhead to TRB 3-Lug Jack Insulated Bulkhead 1553 Cable Using 124 Ohm TWC-124-2 Coax
Product ID:
PE3MSA00664
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | TRB 3-Lug |
| Connector 1 Gender | Jack |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Insulated Bulkhead |
| Connector 1 Impedance | 78 Ohm |
| Connector 2 Series | TRB 3-Lug |
| Connector 2 Gender | Jack |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Insulated Bulkhead |
| Connector 2 Impedance | 78 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | TWC-124-2 |
| RF Cable Type | TWC-124-2 |
| RF Cable Impedance | 124 Ohm |
Description
TRB 3-Lug Jack Insulated Bulkhead to TRB 3-Lug Jack Insulated Bulkhead 1553 Cable Using 124 Ohm TWC-124-2 Coax
Radio frequency assembly TRB 3-Lug jack insulated bulkhead to TRB 3-Lug jack insulated bulkhead 1553 cable using 124 Ohm TWC-124-2 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack MIL-STD-1553 coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The TRB 3-Lug jack insulated bulkhead to TRB 3-Lug jack insulated bulkhead 1553 cable using 124 Ohm TWC-124-2 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TRB 3-Lug to TRB 3-Lug cable assembly orders will ship same day as well.
Pasternack RF twinax 1553 cable assembly is built with TRB 3-Lug insulated bulkhead cable connection on one end and TRB 3-Lug insulated bulkhead cable connection on the other. Our 1553 TRB 3-Lug to TRB 3-Lug cable assemblies have a jack gender on end 1 and jack on end 2. PE3MSA00664 can also be known as a MIL-STD-1553 1553 TRB 3-Lug female to TRB 3-Lug female cable assembly and will be shipped same-day as it is purchased.
TRB 3-Lug female to TRB 3-Lug female cable assembly PE3MSA00664 is built with TWC-124-2 which is a flexible twinax type. The Pasternack flexible TRB 3-Lug cable assembly is manufactured with TRB 3-Lug to TRB 3-Lug cable connectors, has a 78 Ohm impedance. RF specs on this MIL-STD-1553 500 MHz maximum frequency TRB 3-Lug jack insulated bulkhead to TRB 3-Lug jack insulated bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
1553 TRB 3-Lug female insulated bulkhead to TRB 3-Lug female insulated bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TRB 3-Lug to TRB 3-Lug cable assembly for quick shipment worldwide. Variations of TRB 3-Lug cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TRB 3-Lug jack insulated bulkhead to TRB 3-Lug jack insulated bulkhead 1553 cable using 124 Ohm TWC-124-2 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table