TRB Jack Bulkhead to MIL-STD-1553 Plug Cable Using 78 Ohm PE-30-02001 Coax with HeatShrink
Product ID:
PE3W19321/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TRB |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 78 Ohm |
| Connector Series 2 | MIL-STD-1553 |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 78 Ohm |
| RF Cable Part Number | PE-30-02001 |
| RF Cable Type | 0.242 78 Ohm Twinax |
| RF Cable Impedance | 78 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |
|---|
| PE410-06579-210 | PE-30-02001 | PE410-06030-210 |
|---|
TRB Jack Bulkhead to MIL-STD-1553 Plug Cable Using 78 Ohm PE-30-02001 Coax with HeatShrink
PE3W19321/HS is a TRB jack bulkhead to MIL-STD-1553 plug cable using 0.242 78 Ohm Twinax coax. This Pasternack TRB jack bulkhead to MIL-STD-1553 plug cable assembly uses a 78 Ohm TRB for connector 1 and a 78 Ohm MIL-STD-1553 for connector 2.
Our jack TRB bulkhead to plug MIL-STD-1553 cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE3W19321/HS TRB jack bulkhead to MIL-STD-1553 plug cable assembly is constructed with 0.242 78 Ohm Twinax coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table