Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm TRB Jack 1553 Connector Crimp/Solder Attachment for M17/176-00002,

Product ID: PE410-06575-206

Pricing

QuantityPrice
1-24$52.69
25-49$50.06
50-99$47.42
100-249$45.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,679
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1M17/176-00002

Description