Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm TRB Jack Bulkhead Mount 1553 Connector Solder Attachment TRB PLUG,

Product ID: PE410-08593

Pricing

QuantityPrice
1-24$29.09
25-49$27.64
50-99$26.18
100-249$25.02
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 436
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderJack
Impedance78 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRB PLUG

Description