Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm TRB Jack 1553 Connector Crimp/Solder Attachment for TRB PLUG, 4-Lug,

Product ID: PE410-07593

Pricing

QuantityPrice
1-24$14.79
25-49$14.05
50-99$13.31
100-249$12.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 423
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRT PLUG

Description