Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm TRB Plug 1553 Connector Crimp/Solder Attachment for 30-02002, TWAC-78-1F2,

Product ID: PE410-06030-242

Pricing

QuantityPrice
1-24$53.29
25-49$50.63
50-99$47.96
100-249$45.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 455
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 130-02002
Interface Type 2TWAC-78-1F2

Description