Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm TRB Plug 1553 Connector Crimp/Solder Attachment for 30-02003, TWC-78-1,

Product ID: PE410-06030-231

Pricing

QuantityPrice
1-24$36.19
25-49$34.38
50-99$32.57
100-249$31.12
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,463
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 130-02003
Interface Type 2TWC-78-1

Description