Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm TRB Plug 1553 Connector Crimp/Solder Attachment for M17/176-00002,

Product ID: PE410-08030-206

Pricing

QuantityPrice
1-24$51.59
25-49$49.01
50-99$46.43
100-249$44.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 230
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1M17/176-00002

Description