TRB Plug to 75 Ohm TRS 3-Slot Plug Cable Using 78 Ohm PE-30-02003 Coax
Product ID:
PE3W25574
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TRB |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 78 Ohm |
| Connector Series 2 | TRS 3-Slot |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | PE-30-02003 |
| RF Cable Type | 0.150 78 Ohm Twinax |
| RF Cable Impedance | 78 Ohm |
Description
TRB Plug to 75 Ohm TRS 3-Slot Plug Cable Using 78 Ohm PE-30-02003 Coax
PE3W25574 is a TRB plug to TRS 3-Slot plug cable using 0.150 78 Ohm Twinax coax. This Pasternack TRB plug to TRS 3-Slot plug cable assembly uses a 78 Ohm TRB for connector 1 and a 75 Ohm TRS 3-Slot for connector 2.
Our plug TRB to plug TRS 3-Slot cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE3W25574 TRB plug to TRS 3-Slot plug cable assembly is constructed with 0.150 78 Ohm Twinax coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table