TRB Plug to TRB Plug Cable Using 100 Ohm 0024A0024-9X Coax
Product ID:
PE3W25575
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | TRB |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 78 Ohm |
| Connector Series 2 | TRB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 78 Ohm |
| RF Cable Part Number | 0024A0024-9X |
| RF Cable Type | 0.149 100 Ohm Twinax Hi Temp |
| RF Cable Impedance | 100 Ohm |
Description
TRB Plug to TRB Plug Cable Using 100 Ohm 0024A0024-9X Coax
PE3W25575 is a TRB plug to TRB plug cable using 0.149 100 Ohm Twinax Hi Temp coax. This Pasternack TRB plug to TRB plug cable assembly uses a 78 Ohm TRB for connector 1 and a 78 Ohm TRB for connector 2.
Our plug TRB to plug TRB cable assembly uses a flexible cable type that is 100 Ohm. Pasternack PE3W25575 TRB plug to TRB plug cable assembly is constructed with 0.149 100 Ohm Twinax Hi Temp coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table