Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TRB Plug 1553 Connector Crimp/Solder Attachment for TRC-50-1,

Product ID: PE410-06030-370

Pricing

QuantityPrice
1-24$32.59
25-49$30.96
50-99$29.33
100-249$28.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,925
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRC-50-1

Description