Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm TRB Plug 1553 Connector Crimp/Solder Attachment for TRC-50-2, TRC-75-2, Belden 9222,

Product ID: PE410-06030-310

Pricing

QuantityPrice
1-24$43.09
25-49$40.94
50-99$38.78
100-249$37.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 618
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRC-50-2
Interface Type 2TRC-75-2
Interface Type 3Belden 9222

Description