Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Trimmed Lead to Trimmed Lead Cable Using RG178 Coax

Product ID: PE3C3895

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Trimmed Lead
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 10
Connector Series 2Trimmed Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

Trimmed Lead to Trimmed Lead Cable Using RG178 Coax

PE3C3895 is a Trimmed Lead sexless to Trimmed Lead sexless cable using RG178 coax. This Pasternack Trimmed Lead sexless to Trimmed Lead sexless cable assembly uses a Trimmed Lead for connector 1 and a Trimmed Lead for connector 2.

Our sexless Trimmed Lead to sexless Trimmed Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3895 Trimmed Lead sexless to Trimmed Lead sexless cable assembly is constructed with RG178 coax.