TRS Subminiature 3-Slot Solder/Clamp Plug to TRB 3-Slot Solder/Clamp Plug M17/176-00002 .129 O.D. Cable
Product ID:
PE3CA2414
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | TRS Subminiature |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 78 Ohm |
| Connector 2 Series | TRB |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 78 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | M17/176-00002 |
| RF Cable Type | M17/176-00002 |
| RF Cable Impedance | 78 Ohm |
Description
TRS Subminiature 3-Slot Solder/Clamp Plug to TRB 3-Slot Solder/Clamp Plug M17/176-00002 .129 O.D. Cable
Radio frequency assembly TRS subminiature 3-Slot solder/clamp plug to TRB 3-Slot solder/clamp plug M17/176-00002 .129 O.D. cable from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The TRS subminiature 3-Slot solder/clamp plug to TRB 3-Slot solder/clamp plug M17/176-00002 .129 O.D. cable, TRS subminiature cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TRS subminiature to TRB cable assembly orders will ship same day as well.
Pasternack RF twinax 1553 cable assembly is built with TRS subminiature cable connection on one end and TRB cable connection on the other. Our 1553 TRS subminiature to TRB cable assemblies have a plug gender on end 1 and plug on end 2. PE3CA2414 can also be known as a 1553 TRS subminiature male to TRB male cable assembly and will be shipped same-day as it is purchased.
TRS subminiature male to TRB male cable assembly PE3CA2414 is built with M17/176-00002 which is a flexible twinax type. The Pasternack flexible TRS Subminiature cable assembly is manufactured with TRS subminiature to TRB cable connectors, has a 78 Ohm impedance. RF specs on this 10 MHz maximum frequency TRS subminiature plug to TRB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3CA2414 can also be used in the other direction and will be TRB plug to TRS subminiature plug cable assembly if the opposite connectivity is required.
1553 TRS subminiature male to TRB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TRS subminiature to TRB cable assembly for quick shipment worldwide. Variations of TRS subminiature cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this TRS subminiature 3-Slot solder/clamp plug to TRB 3-Slot solder/clamp plug M17/176-00002 .129 O.D. cable.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table