Tunnel Diode Zero Bias Detector, SMA, 5 nsec Pulse Risetime, Negative Video Out, +17 dBm max Pin, 2 GHz to 18 GHz
Product ID:
PE80T6006
Pricing
Quantity | Price |
1-4 | $919.00 |
5-9 | $873.05 |
10-24 | $827.10 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 16

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Tunnel Diode |
Detector Polarity | Negative |
Connector In Series | SMA |
Connector In Gender | Male |
Connector Out Series | SMA |
Connector Out Gender | Female |
Minimum Frequency | 2 GHz |
Maximum Frequency | 18 GHz |
Connector In Impedance | 50 Ohm |
Description
Tunnel Diode Detector, SMA, 5 nsec Pulse Risetime, Negative Video Out, +17 dBm max Pin, 2 GHz to 18 GHz
Pasternack tunnel diode detector PE80T6006 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This tunnel diode detector is manufactured with SMA male to SMA female connectors. Our SMA tunnel diode detector has a minimum frequency of 2 GHz and a maximum frequency of 18 GHz.
This SMA coaxial RF detector has a maximum input power of 17 dBm and a video capacitance of 0 pF. PE80T6006 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our tunnel diode detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.